Germany English
Smart Function Kit for Dispensing

Smart Function Kit for dispensing tasks

Quicker, more flexible, more versatile

Contact us

Dispensing, a generation ahead:
Smart Function Kit Dispensing

The Smart Function Kit for Dispensing is the perfect dispensing system for various tasks, e.g. sticking or sealing.

Get started immediately – thanks to plug & produce

Modern e-tools ensure simple and fast product selection and configuration. With the preinstalled software the subsystem and the dispensing head can be commissioned quickly and intuitively. The modern and intuitive web-based user interface makes programming easier and shows users current process data such as position, flow rate and cycle time. This ensures maximum flexibility and productivity.

A smart system solution for different tasks

The dispensing robot can be used anywhere – in the automotive and packaging industry and even in battery and semiconductor production. The integration of various compatible dispensing heads allows various dispensing processes including spreading, filling or spraying to be carried out quickly and easily.

Smart Function Kit Dispensing
  • Servo drive with integrated control system

    Servo drive with integrated control system

    I4.0-capable, individually configurable

  • Mechanics and motor

    Mechanics and motor

    Freely configurable Cartesian linear robots

  • Browser-based, intuitive Web HMI

    Browser-based, intuitive Web HMI

    For commissioning, process configuration, operation and process analysis

Servo drive with integrated control system
Servo drive with integrated control system

Servo drive with integrated control system

I4.0-capable, individually configurable

  • ctrlX DRIVE servo drive of the latest generation with integrated ctrlX CORE control system
  • Open interface for I4.0 via OPC-UA
  • Fieldbus protocols: Profinet

Mechanics and motor
Mechanics and motor

Mechanics and motor

Freely configurable Cartesian linear robots

  • Linear axes: CKK & CKR compact modules, MKR linear modules and connection elements
  • MS2N series servo motor with absolute encoder and integrated motor brake
  • Customized solutions possible

Browser-based, intuitive Web HMI
Browser-based, intuitive Web HMI

Browser-based, intuitive Web HMI

For commissioning, process configuration, operation and process analysis

  • Wizard for easy commissioning
  • No programming knowledge necessary (zero programming)
  • Easy integration into higher-level control and IT infrastructure
  • Simple graphical programming via drag & drop in seconds
  • Compatible with various dispensing systems

One mechatronic solution – numerous benefits

Easy product selection

Easy product selection

  • Pre-selected mechanical, electrical and software components are combined in various kits
  • Fast and easy product selection, sizing and configuration with modern e-tools
  • All components from a single supplier

Plug & produce

Plug & produce

  • Delivered in a single package, including pre-installed software
  • Quick, guided commissioning in a wizard with automatic parameterization of the entire system and the dispensing head

Zero programming

Zero programming

  • Simple graphical programming without programming knowledge
  • Browser-based Web HMI for various end devices in a modern design

Open interfaces

Open interfaces

  • Straightforward integration into higher-level systems
  • IoT connection via OPC-UA
  • Data access via ReST API
  • Integration of various dispensing heads possible

Technical data

System overview

  • Best-in-class CKK & CKR linear axes
  • Automation hardware (servo drive, control unit and servo motor)
  • Browser-based WEB HMI for commissioning, graphical programming, operation and process analysis
  • Compatible with various dispensing systems

Support & service

Properties

Possibilities

Example of use

Contact

Are you ready for the Factory of the Future?

Learn more about Smart MechatroniX now.

Get to know our smart, ready-to-use solution packages now. We look forward to your inquiry and will be happy to advise you!

To the contact form